Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RCM-150-U14-NR
CPI-RCM-150-U14-NR
Spring loaded cup mount
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
8.0
Travel (in)
1.5
Weight (g)
227.0
Travel (mm)
38.1
Bulkhead Thread
1 1/8-12 Fine
Product Type
Bulkhead
Product Series
RCM
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Vacuum Port
1/4 NPT
Mount Thread
3/8 NPT
PublishedDate
1721329681000
Back to Top