Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RCM-300-U14-NR
CPI-RCM-300-U14-NR
SPRING CUP MOUNT BULK HEAD TYPE.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
3.0
Weight (oz)
12.0
Weight (g)
340.0
Travel (mm)
76.2
283-HTS_TARIFF_CODE
76109090
DistributorGroup
End Effectors
Mount Thread
3/8 NPT
Product Function
Robotic Tooling
Bulkhead Thread
1 1/8-12 Fine
PublishedDate
1721329848000
Product Series
RCM
Product Type
Bulkhead
Vacuum Port
1/4 NPT
Back to Top