Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RCM-75-G14-NR
CPI-RCM-75-G14-NR
SPRING CUP MOUNT BULK MT 75MM TRAVEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
12.0
Weight (g)
340.0
Travel (mm)
75.0
PublishedDate
1721329994000
Bulkhead Thread
1 1/8-12 Fine
283-HTS_TARIFF_CODE
76109090
Product Type
Bulkhead
DistributorGroup
End Effectors
Vacuum Port
1/4 G
Product Series
RCM
Mount Thread
3/8 G
Product Function
Robotic Tooling
Back to Top