Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RDN-25-6
CPI-RDN-25-6
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
8.9
Maximum Static Clamp Load (ft lb)
550.0
Maximum Static Clamp Load (Nm)
746.0
Weight (kg)
4.0
Material
Aluminum
DistributorGroup
End Effectors
PublishedDate
1706539272000
Product Type
Tool Changer
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
76169990
Product Series
RDN/RDC
Back to Top