End Effectors
Destaco’s CPI-SA10-100-100-03 Series of single bolt swivel arms are used to mount venturi, bumpers, round locators, and proximity switches.

CPI-SA10-100-100-03

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.6
Tube Combinations (in) 1.00 / 1.00
Tube Diameter (in) 1.00
Length (in) 2.5
Weight (kg) 0.27
Length (mm) 63.6
Tube Combinations (mm) 25.4 / 25.4
Tube Diameter (mm) 25.4
Product Series SA
Finish Silver
Product Type Swivel Arm
DistributorGroup End Effectors
Tube Size 1.00 in / 1.00 in
Product Function Robotic Tooling
Material Aluminum
Back to Top