End Effectors
SAxx Single-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-SA10-100-100-04

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.69
Tube Diameter (in) 1.00
Tube Combinations (in) 1.00 / 1.00
Length (in) 2.5
Weight (kg) 0.31
Tube Diameter (mm) 25.4
Length (mm) 63.6
Tube Combinations (mm) 25.4 / 25.4
Product Series SA
Finish Silver
Product Type Swivel Arm
Material Aluminum
DistributorGroup End Effectors
Tube Size 1.00 in / 1.00 in
Product Function Robotic Tooling
Back to Top