End Effectors
SAxx Single-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-SA10-100-100-05

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Weight (lb) 0.79
Tube Combinations (in) 1.00 / 1.00
Length (in) 2.5
Length (mm) 63.6
Tube Diameter (mm) 25.4
Tube Combinations (mm) 25.4 / 25.4
Weight (kg) 0.36
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series SA
Tube Size 1.00 in / 1.00 in
Material Aluminum
Product Type Swivel Arm
Finish Silver
Back to Top