Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCM-075-U14-NR
CPI-SCM-075-U14-NR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Travel (in)
0.75
Weight (oz)
5
Imperial or Metric Product
Imperial
Apple Core (mm)
19
Weight (g)
142
Travel (mm)
19
Apple Core Size
19
DistributorGroup
End Effectors
Mount Thread
3/8 NPT
Product Type
Apple Core
Vacuum Port
1/4 NPT
Product Series
SCM
Product Function
Robotic Tooling
Back to Top