Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCM-150-U14-NR
CPI-SCM-150-U14-NR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
1.5
Apple Core (in)
0.75
Weight (oz)
8
Apple Core (mm)
19
Travel (mm)
38.1
Weight (g)
227
Imperial or Metric Product
Imperial
DistributorGroup
End Effectors
Vacuum Port
3/8 NPT
Product Series
SCM
Mount Thread
3/8 NPT
Product Type
Apple Core
Apple Core Size
19
Product Function
Robotic Tooling
Back to Top