Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMB-150M
CPI-SCMB-150M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
5.91
Weight (lb)
1.27
Imperial or Metric Product
Metric
Weight (kg)
0.58
Travel (mm)
150
Bulkhead Thread
1 1/2-18 Fine
Product Series
SCM
Product Function
Robotic Tooling
Product Type
Bulkhead
Mount Thread
3/8 G
DistributorGroup
End Effectors
Vacuum Port
3/8 G
Back to Top