Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMC-150-600E-A
CPI-SCMC-150-600E-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.08
Tube Diameter (in)
1.50
Travel (in)
6
Tube Diameter (mm)
38.1
Weight (kg)
0.94
Imperial or Metric Product
Imperial
Travel (mm)
152.4
DistributorGroup
End Effectors
Mount Thread
3/8 NPT
Product Type
Tube Mount (Raised)
Tube Size
1.50 in
Vacuum Port
3/8 NPT
Product Function
Robotic Tooling
Product Series
SCM
Back to Top