Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMC-150-600E-B
CPI-SCMC-150-600E-B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
6
Weight (lb)
2.08
Tube Diameter (in)
1.50
Travel (mm)
152.4
Imperial or Metric Product
Imperial
Tube Diameter (mm)
38.1
Weight (kg)
0.94
Mount Thread
3/8 NPT
DistributorGroup
End Effectors
Product Type
Tube Mount (Lowered)
Product Function
Robotic Tooling
Vacuum Port
3/8 NPT
Product Series
SCM
Tube Size
1.50 in
Back to Top