Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-40M-050M-A
CPI-SCMS-40M-050M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.87
Travel (in)
1.97
Tube Diameter (in)
1.57
Imperial or Metric Product
Metric
Weight (kg)
0.85
Tube Diameter (mm)
40
Travel (mm)
50
DistributorGroup
End Effectors
Tube Size
40 mm
Product Type
Tube Mount (Single Raised)
Product Function
Robotic Tooling
Vacuum Port
3/8 G
Mount Thread
3/8 G
Product Series
SCM
Back to Top