End Effectors
Destaco’s CPI-SGM-TH Series orientation station receivers and plates are ideal for nest stations between die operations.

CPI-SGM-TH-USA

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.85
Maximum Static Clamp Load (ft lb) 111.0
Maximum Static Clamp Load (Nm) 150.0
max_static_clamp_load_metric 150.0
Weight (kg) 0.84
Product Series CPI-SGM-TH
cad_part_name CPI-SGM-TH-USA
Material Steel
Product Type Lower Nest Receiver
DistributorGroup End Effectors
283-HTS_TARIFF_CODE 76109090
Product Function Robotic Tooling
Back to Top