CPI-SGM-TH-USR
CPI-SGM-TH-USR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111.0
Weight (lb)
3.81
max_static_clamp_load_metric
150.0
Maximum Static Clamp Load (Nm)
150.0
Weight (kg)
1.73
283-HTS_TARIFF_CODE
73269098
283-COUNTRY_OF_ORIGIN
GB
Product Function
Robotic Tooling
cad_part_name
CPI-SGM-TH-USR
Product Type
Lower Nest Receiver
Material
Steel
Product Series
CPI-SGM-TH
DistributorGroup
End Effectors
Back to Top