Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-TCA-250-250
CPI-TCA-250-250
T-CLAMP - 2.5in ROUND TO 2.5in ROUND
T-Clamp for 2.50" tube to 2.50" tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
2.50 / 2.50
Tube Diameter (in)
2.50
Weight (lb)
3.15
Maximum Static Clamp Load (ft lb)
600.0
Tube Diameter (mm)
63.5
Maximum Static Clamp Load (Nm)
813.0
Weight (kg)
1.43
max_static_clamp_load_metric
813.0
Tube Combinations (mm)
63.5 / 63.5
Product Type
T-Clamp
Product Series
TCA
PublishedDate
1723575048000
Product Function
Robotic Tooling
Tube Size
2.50 in / 2.50 in
DistributorGroup
End Effectors
Material
Aluminum
Back to Top