End Effectors
TCA Ø2.50" to Ø40mm T-Clamp Bracket Assembly

CPI-TCA-250-40M

T-CLAMP - 2.5in ROUND TO 40mm ROUND
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.9
Max Static Clamp Load 2 (ft lb) 200.0
Max Static Clamp Load 1 (ft lb) 500.0
Tube Combinations (in) 2.50 / 1.57
Tube Diameter (in) 1.57|2.5
Max Static Clamp Load 2 (Nm) 271.0
Max Static Clamp Load 1 (Nm) 677.0
Weight (kg) 1.32
Tube Diameter (mm) 40|63.5
max_static_clamp_load2_metric 271.0
Tube Combinations (mm) 63.5 / 40
max_static_clamp_load1_metric 677.0
Material Aluminum
Tube Size 2.50 in / 40 mm
PublishedDate 1723575113000
Product Series TCA
Product Function Robotic Tooling
Product Type T-Clamp
DistributorGroup End Effectors
Back to Top