End Effectors
Destaco’s CPI-THM-250-SVP Series of single mushroom tool holders are designed for 2.50” tubes.

CPI-THM-250-SVP

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.9
Tube Diameter (in) 2.50
Weight (kg) 0.408
Tube Diameter (mm) 63.5
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series THM
Product Type Tool Holder
Tube Size 2.50 in
PublishedDate 1675367430000
Material Aluminum
Back to Top