End Effectors
Destaco’s CPI-THM-250 Series of single mushroom tool holders are designed for 2.50” tubes.

CPI-THM-250-WTTB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.3
Tube Diameter (in) 2.50
Weight (kg) 0.59
Tube Diameter (mm) 63.5
Material Aluminum
DistributorGroup End Effectors
Product Type Tool Holder
Product Function Robotic Tooling
Tube Size 2.50 in
Product Series THM
PublishedDate 1675367534000
Back to Top