End Effectors
Destaco’s CPI-THM-250-POST Series of single mushroom tool holders are designed for 2.50” tubes.

CPI-THM-60-POST

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.1
Tube Diameter (in) 2.36
Tube Diameter (mm) 60
Weight (kg) 0.5
PublishedDate 1675367486000
Product Function Robotic Tooling
Product Type Tool Holder
Product Series THM
Tube Size 60 mm
DistributorGroup End Effectors
Material Aluminum
Back to Top