Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-07M-25

Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 1
Payload (lb) 1
Thrust Force (lbf) 15
Weight (lb) 0.35
Linear Accuracy per 1" travel (±in) 0.0001
Cylinder Bore (in) 0.44
Max Stroke (in) 1
Force (lb) 15
Force (kg) 66
Weight (kg) 0.16
Pressure Range (bar) 20-100 psi
Payload (kg) 0.45
Linear Accuracy per 25 mm travel (±mm) 0.005
Imperial or Metric Product Metric Version
Thrust Force (N) 66
Cylinder Bore (mm) 11.1
Stroke (mm) 25
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.07
PublishedDate 1709328269000
Special Feature High Moment Capacity
DistributorGroup Camco Indexers & Conveyors
Power Max (Watts) 25.4
Product Series DLM
Product Function Linear Positioning
Temp Range Standard -35° to 80°C (-30° to 180°F)
Direct Connect Yes
Back to Top