Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-07M-38

Visit Product Series:
CAD
Download
Product Details Unit View:
Linear Accuracy per 1" travel (±in) 0.0001
Force (lb) 15
Stroke (in) 1.5
Weight (lb) 0.43
Thrust Force (lbf) 15
Cylinder Bore (in) 0.44
Max Stroke (in) 1.5
Payload (lb) 1
Pressure Range (bar) 20-100 psi
Imperial or Metric Product Metric Version
Weight (kg) 0.20
Thrust Force (N) 66
Stroke (mm) 38
Linear Accuracy per 25 mm travel (±mm) 0.005
Payload (kg) 0.45
Force (kg) 66
Cylinder Bore (mm) 11.1
Direct Connect Yes
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.07
Product Series DLM
Special Feature High Moment Capacity
Product Function Linear Positioning
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1709328272000
DistributorGroup Camco Indexers & Conveyors
Power Max (Watts) 38.1
Back to Top