Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Thrusters / Slides
DESTACO - Workholding Equipment & Automation Tooling Solutions
DLT-10M-B
DLT-10M-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
B - Body Size (in)
3.5
Payload (lb)
15
Stroke (in)
1.969
Shaft Diameter (in)
0.375
Max Air Pressure (PSI)
100
Thrust Force (lbf)
35
Max Vert. Motion (in-lbs)
25
Cylinder Bore (in)
0.75
Force (lb)
35
Shaft Diameter (mm)
9.5
B - Body Size (mm)
88.9
Payload (kg)
6.8
Max Air Pressure (bar)
7
Imperial or Metric Product
Metric Version
Max Vert. Motion (Nm)
2.82
Stroke (mm)
50
Cylinder Bore (mm)
19.05
Weight (kg)
0.82
Force (kg)
155
Thrust Force (N)
155
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-B_E_L_Maintenance.pdf
PublishedDate
1709328302000
Product Function
Linear Positioning
Product Series
DLT-B
DistributorGroup
Camco Indexers & Conveyors
Direct Connect
Yes
Product Accessories
OTAL-037
TELE. AIRLINE KIT,DLT/DLB,UP TO 2"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-044
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-043
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-100
SEAL KIT,DLT-10[M]-[B,E,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-038
TELE. AIRLINE KIT,DLT/DLB,UP TO 3"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Hard Stop
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-055
SHOCK/STOP/SENSOR MOUNTING KIT,DLT-10(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-100V
SEAL KIT,DLT-10[M]-[B,E,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-028
SHOCK ,MC-25M-H,NO BUTTON (SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top