Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-047M-025

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 14
accuracy_in_english 0.002
Stroke (in) 0.25
Maximum Finger Length (in) 3
Weight (lb) 0.186
Cylinder Bore (in) 0.469
Pressure Range (psi) 20-100
Repeatability (±in) 0.001
Imperial or Metric Product Metric
Stroke (mm) 6.4
Repeatability (±mm) 0.03
accuracy_mm_metric 0.05
Pressure Range (bar) 1.5-7
Weight (kg) 0.08
Grip Force (N) 62
Cylinder Bore (mm) 11.9
Maximum Finger Length (mm) 76
Direct Connect Yes
Number of Jaws 2
283-HTS_TARIFF_CODE 84799080
DistributorGroup Robohand Gripping Solutions
Product Series DPDL
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Protection Class IP66
Spring Assist No
Special Feature Boot Seal
Actuation (Open/Closed) (Sec) 0.13
Jaw Operation Synchronous
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top