Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-175M-075

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.75
Maximum Finger Length (in) 6
Weight (lb) 3.7
accuracy_in_english 0.003
Cylinder Bore (in) 1.75
Pressure Range (psi) 20-100
Grip Force (lbf) 200
Repeatability (±in) 0.001
Maximum Finger Length (mm) 152
Weight (kg) 1.68
Stroke (mm) 19.1
Imperial or Metric Product Metric
Grip Force (N) 890
Pressure Range (bar) 1.5-7
Cylinder Bore (mm) 44.5
accuracy_mm_metric 0.08
Repeatability (±mm) 0.03
Spring Assist No
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Product Series DPDL
Protection Class IP66
Jaw Operation Synchronous
Number of Jaws 2
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Actuation (Open/Closed) (Sec) 0.4
Special Feature Boot Seal
Product Type 2 Jaw Parallel
Product Function Gripping
Direct Connect Yes
Back to Top