Grippers
Destaco’s DPE Series of electric parallel grippers feature plug & play operation, no programming tuning or adjusting.

DPE-400-20

Visit Product Series:
CAD
Download
Product Details Unit View:
Maximum Finger Length (in) 4.9
Weight (lb) 5.56
Grip Force Max (lbf) 200.0
Stroke (in) 0.78
Grip Force Min (lbf) 100.0
Grip Force (lbf) 200.0
Repeatability (±mm) 0.025
Stroke (mm) 20.0
Grip Force (N) 890.0
Maximum Finger Length (mm) 125.0
Grip Force Max (N) 890.0
Grip Force Min (N) 445.0
Weight (kg) 2.52
accuracy_mm_metric 0.05
Imperial or Metric Product Imperial
Clean Room 100 (magnalube)
Number of Jaws 2.0
Direct Connect Yes
DistributorGroup Robohand Gripping Solutions
PublishedDate 1704205417000
Actuation (Open/Closed) (Sec) 0.8
Optional Sensor PNP or NPN
Power Requirements (Watts) 10.0
Spring Assist No
Jaw Operation Synchronous
Product Function Gripping
Product Series DPE/RPE
Voltage (VDC) 24.0
Product Type 2 Jaw Parallel
Temp Range Standard 0° to 55°C (32° to 131°F)
Protection Class IP 50
Back to Top