Grippers
Destaco’s DPW-375M-2 Series of wide body grippers are designed for handling large parts.

DPW-375M-2

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Weight (lb) 2.66
Grip Force (lbf) 100.0
Stroke (in) 2.0
Cylinder Bore (in) 0.937
accuracy_in_english 0.003
Pressure Range (psi) 20-100
Maximum Finger Length (in) 7.0
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 178.0
Imperial or Metric Product Metric
Pressure Range (bar) 1.5-7
Cylinder Bore (mm) 23.8
Stroke (mm) 50.8
accuracy_mm_metric 0.08
Weight (kg) 1.2
Grip Force (N) 445.0
Product Series DPW
Temp Range Standard -35° to 80°C (-30° to 180°F)
Protection Class IP66
DistributorGroup Robohand Gripping Solutions
Spring Assist No
PRODUCT_WEIGHT_KG 1.2000
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.2
283-HTS_TARIFF_CODE 84799080
Jaw Operation Non-Synchronous Available
Number of Jaws 2.0
Product Function Gripping
Direct Connect Yes
PRODUCT_WEIGHT_LBS 2.66
Special Feature Heavy Duty
Download the Service Manual https://www.destaco.com/assets/documents/pdf/service_manuals/DPW_Maintenance-3818.pdf
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-339
SENSOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-339V
SEAL KIT,DPW-375,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-340
SEAL KIT,DPW-375,SHAFT WIPERS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-117
SENSOR MTNG KIT,DPW-375(M)-1 & -375(M)-2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-199V
SEAL KIT,DPD-088/125(M),MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top