Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ES-19M-25M-300-A
ES-19M-25M-300-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111
Weight (lb)
0.55
Apple Core (in)
0.75
Length (in)
11.81
Tube Diameter (in)
0.98
Weight (kg)
0.25
Maximum Static Clamp Load (Nm)
150
Length (mm)
300
Apple Core (mm)
19
Tube Diameter (mm)
25
max_static_clamp_load_metric
150
Product Type
Single End Extension
283-HTS_TARIFF_CODE
84289090
Product Series
ES
283-COUNTRY_OF_ORIGIN
CN
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Apple Core Size
19
Tube Size
25 mm
Material
High Strength Aluminum
PublishedDate
1683651352000
Back to Top