Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ES-20M-25M-300-A
ES-20M-25M-300-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.78
Length (in)
11.81
Tube Diameter (in)
0.98
Weight (lb)
0.55
Maximum Static Clamp Load (ft lb)
111.0
Maximum Static Clamp Load (Nm)
150.0
max_static_clamp_load_metric
150.0
Weight (kg)
0.25
Length (mm)
300.0
Tube Diameter (mm)
25
Apple Core (mm)
20.0
Product Series
ES
283-HTS_TARIFF_CODE
84289090
Tube Size
25 mm
Material
High Strength Aluminum
Apple Core Size
20
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1683651352000
283-COUNTRY_OF_ORIGIN
GB
Product Type
Single End Extension
Back to Top