Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ESS-32B-20M-600-S
ESS-32B-20M-600-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.48
Tube Diameter (in)
0.79
Length (in)
23.62
Maximum Static Clamp Load (ft lb)
111
Tube Diameter (mm)
20
Maximum Static Clamp Load (Nm)
150
max_static_clamp_load_metric
150
Extension Diameters (mm Ball)
32
Weight (kg)
0.67
Length (mm)
600
Extension Diameters (mm Ball)
32
PublishedDate
1683651352000
Apple Core Size
32B
283-COUNTRY_OF_ORIGIN
GB
Tube Size
20 mm
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
ESS
283-HTS_TARIFF_CODE
73269098
Material
Steel
Product Type
Single End Extension
Back to Top