Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ESS-32B-30M-300-S
ESS-32B-30M-300-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Length (in)
11.81
Tube Diameter (in)
1.18
Weight (lb)
1.14
Maximum Static Clamp Load (ft lb)
111
max_static_clamp_load_metric
150
Maximum Static Clamp Load (Nm)
150
Weight (kg)
0.51
Tube Diameter (mm)
30
Extension Diameters (mm Ball)
32
Extension Diameters (mm Ball)
32
Length (mm)
300
Product Type
Single End Extension
Material
Steel
Product Series
ESS
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
73269098
Product Function
Robotic Tooling
Apple Core Size
32B
PublishedDate
1683651352000
283-COUNTRY_OF_ORIGIN
GB
Tube Size
30 mm
Back to Top