Manual Clamping
Destaco’s F-160 Series of variable stroke, straight line actions clamps offer a high hold capacity and plunger guide.

F-160

Visit Product Series:
CAD

Download
Product Details Unit View:
Maximum Holding Capacity (lbf) 4040
Plunger Travel (in) 3.94|7.87|11.81
Weight (lb) 3.3
Weight (kg) 1.5
Maxmum Holding Capacity (N) 18000
Operating Force (N) 500
Plunger Travel (mm) 100|200|300
Clamping Force (N) 100
Rapid Stroke (mm) 100|200|300
Max Clamping Stroke (mm) 4
Operating Method Two-Hand/Plunger-Hand Lever
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Block
Product Function Clamping
Product Series F Series
Back to Top