Manual Clamping
Destaco’s FL-120 Series of variable stroke, straight line action clamps are designed with front flange mount bodies.

FL-120

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 3.94|7.87|11.81
Weight (lb) 1.07
Maximum Holding Capacity (lbf) 675
Max Clamping Stroke (mm) 3
Plunger Travel (mm) 100|200|300
Rapid Stroke (mm) 100|200|300
Weight (kg) 0.45
Maxmum Holding Capacity (N) 3000
Clamping Force (N) 100
Operating Force (N) 1900
Base Mounting Style Flange
Product Series FL Series
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Operating Method Two-Hand/Plunger-Hand Lever
Product Function Clamping
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top