Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
FL-121-45
FL-121-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.34
Maximum Holding Capacity (lbf)
675.0
Plunger Travel (in)
1.77
Rapid Stroke (mm)
45
Plunger Travel (mm)
45
Operating Force (N)
1900.0
Clamping Force (N)
100.0
Weight (kg)
0.61
Max Clamping Stroke (mm)
3.0
Maxmum Holding Capacity (N)
3000.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1680535454000
cad_url_button
/assets/cad-drawings/product/manual_clamps/FO-162-60.STEP
Product Series
FL Series
Base Mounting Style
Flange
Product Function
Clamping
Operating Method
One Hand/Hand Lever
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top