Manual Clamping
Destaco’s FL-160 Series of variable stroke, straight line action clamps are designed for two-hand operation with a plunger and hand lever.

FL-160

Visit Product Series:
CAD

Product Details Unit View:
Plunger Travel (in) 3.94|7.87|11.81
Clamping Range (in) 73.75
Weight (lb) 2.49
Plunger Height (in) 1.1
Maximum Holding Capacity (lbf) 2020
Maxmum Holding Capacity (N) 9000
Plunger Height (mm) 28
Plunger Travel (mm) 100|200|300
Operating Force (N) 2500
Rapid Stroke (mm) 100|200|300
Weight (kg) 1.13
Max Clamping Stroke (mm) 4
Clamping Force (N) 100
Product Function Clamping
Product Series FL Series
Base Mounting Style Flange
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Operating Method Two-Hand/Plunger-Hand Lever
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top