Manual Clamping
Destaco’s FO-160 Series of variable stroke, straight line action clamps are designed with a red handle and foot mount body capability.

FO-160

Visit Product Series:
CAD

Product Details Unit View:
Plunger Height (in) 1.18
Maximum Holding Capacity (lbf) 2020.0
Weight (lb) 2.73
Plunger Travel (in) 3.94|7.87|11.81
Clamping Range (in) 73.75
Maxmum Holding Capacity (N) 9000.0
Plunger Height (mm) 30.0
Max Clamping Stroke (mm) 4.0
Rapid Stroke (mm) 100|200|300
Plunger Travel (mm) 100|200|300
Clamping Force (N) 100.0
Operating Force (N) 2500.0
Weight (kg) 1.24
Product Series FO Series
Operating Method Two-Hand/Plunger-Hand Lever
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Base Mounting Style Foot
PublishedDate 1675086825000
Product Accessories
K508
K508 THRUST PAD: M5 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
K816 THRUST PAD: M8 THREAD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
K612 THRUST PAD: M6 THRUNITD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top