Manual Clamping
Destaco’s FO-221-80 Series of variable stroke, straight line action clamps are designed with plunger clamping, red handle, and foot mount body capability.

FO-221-80

Visit Product Series:
CAD
Product Details Unit View:
Plunger Height (in) 1.38
Weight (lb) 7.46
Clamping Range (in) 73.75
Maximum Holding Capacity (lbf) 4045.0
Plunger Travel (in) 3.15
Weight (kg) 3.385
Clamping Force (N) 100.0
Rapid Stroke (mm) 80
Plunger Height (mm) 35.0
Max Clamping Stroke (mm) 4.0
Operating Force (N) 3000.0
Maxmum Holding Capacity (N) 18000.0
Plunger Travel (mm) 80
Product Series FO Series
PublishedDate 1680536119000
Product Function Clamping
Operating Method One Hand/Hand Lever
Base Mounting Style Foot
cad_url_button /assets/cad-drawings/product/manual_clamps/FO-221-80.STEP
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top