Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
FUA-63M
FUA-63M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.48
Weight (lb)
3.75
Imperial or Metric Product
Metric
Torque, Jaws (Nm (6 bar w/spring))
32.0
Weight (kg)
1.7
Pressure Range (bar)
2-7
Cylinder Bore (mm)
63
Opening Angle (deg)
70.0
Product Function
Gripping
Number of Jaws
2.0
Spring Assist
Optional
Product Series
FUA
Product Type
2 Jaw Angular
DistributorGroup
Robohand Gripping Solutions
PublishedDate
1687436634000
Temp Range Standard
-15° to 80°C (5 to 180°F)
Special Feature
Food Grade
Gripper Type
Open|Closed
Back to Top