Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-08M-05-N-B
G110-08M-05-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.13
Grip Force (lbf)
12.3
Cylinder Bore (in)
0.31
Cylinder Bore (mm)
8
Imperial or Metric Product
Metric
Stroke (mm)
5
Grip Force (N)
56
Pressure Range (bar)
40-100 psi
Repeatability (±mm)
0.08
accuracy_mm_metric
0.08
Weight (kg)
0.06
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Function
Gripping
Product Series
G110
Actuation Speed (ms)
60
Product Type
Parallel Gripper
Direct Connect
Yes
Spring Assist
No
Jaw Operation
Synchronous
DistributorGroup
Robohand Gripping Solutions
Optional Sensor
Yes
Back to Top