Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-08M-15-N-B
G110-08M-15-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.24
Grip Force (lbf)
12.3
Cylinder Bore (in)
0.31
Cylinder Bore (mm)
8
Weight (kg)
0.11
Pressure Range (bar)
40-100 psi
Grip Force (N)
56
Stroke (mm)
15
Repeatability (±mm)
0.08
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Direct Connect
Yes
Spring Assist
No
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Product Type
Parallel Gripper
Jaw Operation
Synchronous
Product Series
G110
Optional Sensor
Yes
Actuation Speed (ms)
80
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Back to Top