Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-11M-25-N-B
G110-11M-25-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.43
Weight (lb)
0.55
Grip Force (lbf)
22.9
Stroke (mm)
25
Repeatability (±mm)
0.08
Weight (kg)
0.25
Imperial or Metric Product
Metric
accuracy_mm_metric
0.08
Pressure Range (bar)
40-100 psi
Grip Force (N)
104
Cylinder Bore (mm)
11
Direct Connect
Yes
Product Type
Parallel Gripper
Actuation Speed (ms)
120
Spring Assist
No
Product Function
Gripping
Optional Sensor
Yes
Jaw Operation
Synchronous
DistributorGroup
Robohand Gripping Solutions
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Series
G110
Back to Top