Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-18M-06-N-B
G110-18M-06-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
57.2
Weight (lb)
0.44
Cylinder Bore (in)
0.69
Repeatability (±mm)
0.08
Stroke (mm)
6
Grip Force (N)
260
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Cylinder Bore (mm)
17.5
Weight (kg)
0.2
Pressure Range (bar)
40-100 psi
Optional Sensor
Yes
Product Series
G110
DistributorGroup
Robohand Gripping Solutions
Product Type
Parallel Gripper
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Direct Connect
Yes
Actuation Speed (ms)
90
Spring Assist
No
Jaw Operation
Synchronous
Product Function
Gripping
Back to Top