Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-18M-12-N-B
G110-18M-12-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.48
Cylinder Bore (in)
0.69
Grip Force (lbf)
57.2
Pressure Range (bar)
40-100 psi
Repeatability (±mm)
0.08
Weight (kg)
0.22
Cylinder Bore (mm)
17.5
Imperial or Metric Product
Metric
Stroke (mm)
12
accuracy_mm_metric
0.08
Grip Force (N)
260
Spring Assist
No
Optional Sensor
Yes
Product Function
Gripping
Product Series
G110
Direct Connect
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
DistributorGroup
Robohand Gripping Solutions
Jaw Operation
Synchronous
Product Type
Parallel Gripper
Actuation Speed (ms)
130
Back to Top