Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-18M-24-N-B
G110-18M-24-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.75
Cylinder Bore (in)
0.69
Grip Force (lbf)
57.2
Stroke (mm)
24
Imperial or Metric Product
Metric
Weight (kg)
0.34
Grip Force (N)
260
Pressure Range (bar)
40-100 psi
Cylinder Bore (mm)
17.5
Repeatability (±mm)
0.08
accuracy_mm_metric
0.08
Direct Connect
Yes
Product Series
G110
Product Type
Parallel Gripper
DistributorGroup
Robohand Gripping Solutions
Actuation Speed (ms)
210
Product Function
Gripping
Jaw Operation
Synchronous
Optional Sensor
Yes
Spring Assist
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Back to Top