Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-25M-40-N-B
G110-25M-40-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.98
Weight (lb)
2.27
Grip Force (lbf)
122.8
accuracy_mm_metric
0.08
Repeatability (±mm)
0.08
Pressure Range (bar)
40-100 psi
Grip Force (N)
558
Stroke (mm)
40
Imperial or Metric Product
Metric
Cylinder Bore (mm)
25
Weight (kg)
1.03
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Direct Connect
Yes
Actuation Speed (ms)
520
Optional Sensor
Yes
Product Function
Gripping
Spring Assist
No
Jaw Operation
Synchronous
Product Type
Parallel Gripper
Product Series
G110
DistributorGroup
Robohand Gripping Solutions
Back to Top