Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-08M-15-N-B
G120-08M-15-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.24
Grip Force (lbf)
12.3
Cylinder Bore (in)
0.31
Pressure Range (bar)
40-100 psi
Grip Force (N)
56
Cylinder Bore (mm)
8
Repeatability (±mm)
0.08
accuracy_mm_metric
0.08
Weight (kg)
0.11
Imperial or Metric Product
Metric
Stroke (mm)
15
DistributorGroup
Robohand Gripping Solutions
Jaw Operation
Synchronous
Actuation Speed (ms)
80
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Spring Assist
No
Optional Sensor
Yes
Product Series
G120
Product Type
Parallel Gripper
Direct Connect
Yes
Product Function
Gripping
Back to Top