Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-08M-25-N-B
G120-08M-25-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.37
Grip Force (lbf)
12.3
Cylinder Bore (in)
0.31
Stroke (mm)
25
Pressure Range (bar)
40-100 psi
Weight (kg)
0.17
Repeatability (±mm)
0.08
Cylinder Bore (mm)
8
Imperial or Metric Product
Metric
accuracy_mm_metric
0.08
Grip Force (N)
56
Jaw Operation
Synchronous
Spring Assist
No
Product Series
G120
DistributorGroup
Robohand Gripping Solutions
Actuation Speed (ms)
100
Optional Sensor
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Direct Connect
Yes
Product Type
Parallel Gripper
Product Function
Gripping
Back to Top