Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-11M-05-N-B
G120-11M-05-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.2
Cylinder Bore (in)
0.43
Grip Force (lbf)
22.9
Stroke (mm)
5
Pressure Range (bar)
40-100 psi
Cylinder Bore (mm)
11
accuracy_mm_metric
0.08
Grip Force (N)
104
Imperial or Metric Product
Metric
Weight (kg)
0.09
Repeatability (±mm)
0.08
Product Type
Parallel Gripper
Jaw Operation
Synchronous
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Series
G120
DistributorGroup
Robohand Gripping Solutions
Spring Assist
No
Actuation Speed (ms)
80
Direct Connect
Yes
Product Function
Gripping
Optional Sensor
Yes
Back to Top