Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-11M-10-N-B
G120-11M-10-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.43
Weight (lb)
0.29
Grip Force (lbf)
22.9
Pressure Range (bar)
40-100 psi
Grip Force (N)
104
Repeatability (±mm)
0.08
Imperial or Metric Product
Metric
accuracy_mm_metric
0.08
Stroke (mm)
10
Cylinder Bore (mm)
11
Weight (kg)
0.13
Optional Sensor
Yes
Product Function
Gripping
Jaw Operation
Synchronous
Direct Connect
Yes
Actuation Speed (ms)
90
Spring Assist
No
Product Series
G120
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Type
Parallel Gripper
DistributorGroup
Robohand Gripping Solutions
Back to Top