Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-11M-20-N-B
G120-11M-20-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
22.9
Weight (lb)
0.46
Cylinder Bore (in)
0.43
Stroke (mm)
20
Repeatability (±mm)
0.08
Imperial or Metric Product
Metric
Pressure Range (bar)
40-100 psi
Grip Force (N)
104
Weight (kg)
0.21
accuracy_mm_metric
0.08
Cylinder Bore (mm)
11
DistributorGroup
Robohand Gripping Solutions
Product Series
G120
Product Function
Gripping
Jaw Operation
Synchronous
Spring Assist
No
Actuation Speed (ms)
110
Direct Connect
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Optional Sensor
Yes
Product Type
Parallel Gripper
Back to Top